Harmonics Estimator

  • Overview
  • Overview

Features

Harmonics Estimator

The software is fully optimized including a navigation and project management module that allows you to create projects containing multiple systems (6, 12 and 18 pulse) of different sizes.

Furthermore, a new pre-existing harmonics function has been added as well as an option for you to operate the software in HP or kW mode. The new advanced report generator module allows you to customize the final report from a single summary page to a full multi-page report with selectable harmonics graphs including customizable harmonic graphs resolution marks.

The software has an integrated automatic update function that allows for updating the actual program when connected to the internet including new product marketing literature.

Web Deployment:
Upload zip file to web-server

Installation:
Unzip file and run setup.exe
 

System Requirements:

  • Computer with Intel® Core i3 or equivalent processor.
  • Microsoft® Windows® 7 or higher with latest service pack
  • 1GB RAM or more recommended
  • Minimum screen resolution of 1024 x 768 (1280 x 800 recommended)
  • 100 MB of available disk space
  • Mouse or other pointing device
  • Inkjet or laser printer for printing of reports
  • Email with Messaging Application Programming Interface (MAPI) to e-mail reports
  • Internet Connection to download software updates