Application Simulator

  • Overview
  • Overview

Features

Supported Applications

Features

  • Direct editing of specific iQpump1000 function parameters within the selected application
  • Real-time up and down application timers for dedicated pump application functions
  • Auto Mode, OFF and Auto-Restart simulation
  • Set setpoint and feedback value by slider or numeric entry
  • Output frequency, motor speed and motor current simulation
  • Output valve simulation
  • Multi-function output simulation
  • Modified parameter overview

System Requirements

  • Computer with Intel® Core i5 (2GHz or faster) or equivalent AMD Athlon® processor.
  • Microsoft® Windows® 7 or higher with latest service pack.
  • 2GB or more recommended.
  • Minimum screen resolution of 1024 x 768 (1280 x 800 recommended).
  • 150 MB of available disk space.
  • Mouse or other pointing device.
  • Inkjet or laser printer for printing of reports.
  • E-mail with Messaging Application Programming Interface (MAPI) to e-mail reports.
  • Internet Connection to download software updates.