Specialty Pump Software Tools

Products Products

Application Simulator

This software was designed to simulate typical pump applications using the iQpump1000 or iQpump Micro drive.Select from six commonly used pumping applications ranging from simplex to triplex. Each real-life iQpump1000 / iQpump Micro application supports the most commonly used features.The software is extremely easy to use and automatically presets parameters depending on the selected application.200V and 400V Class iQpump1000 drives are supported up to 1000HP (1200A) as well as the iQpump Micro (240V and 480V).With the built-in automatic update function it is easy to upgrade the software when new applications and functions become available.