iQpump Software Tools

Products Products

Drivewizard iQpump

This support tool is a PC SCADA package which allows the user and or start up technicians to perform such functions as programming, system trending, status readout and monitoring of pump system performance. The software also offers an easy to use pump system setup wizard for Simplex and Multiplex applications.


Application Simulator

This software was designed to simulate typical pump application susing the iQpump1000 or iQpump Micro drive. Select from six commonly used pumping applications ranging from simplex to triplex. Each real-life iQpump1000 / iQpump Micro application supports the most commonly used features. The software is extremely easy to use and automatically presets parameters depending on the selected application. 200V and 400V class iQpump1000 drives are supported up to 1000HP (1200A) as well as the iQpump Micro (240V and 480V). With the built-in automatic update function it is easy to upgrade the software when new applications and functions become available.


Energy Savings Predictor

Controlling your applications with our drives can save you energy and reduce your operating cost. The Energy Savings Predictor software is available at no cost to enable users to accurately forecast the energy savings using VFDs.


Harmonics Estimator

This software allows you to identify how to reduce your operating costs and meet the harmonic compliance requirements.