Dynamic Brake Module

Dimensions & Weights

IP00 | IP20

IP00

Voltage Rating
Model Number
Heat Loss (w)
Physical Dimensions (in.)
Weight (lbs.)(2)
Standard Enclosure
H
W
D
230 VAC
CDBR-20550D
64
9.25
6.30
7.32
12.13

IP00

CDBR-21100D
152
11.57
6.89
7.87
16.53
460 VAC
CDBR-40900D
51
9.25
6.30
7.32
12.13
CDBR-42200D
152
11.57
6.89
7.87
16.53
575 VAC
CDBR-51100D
39
CDBR-53000D
140

Top


IP20

Voltage Rating
Model Number
Heat Loss (w)
Physical Dimensions (in.)
Weight (lbs.)(2)
Standard Enclosure
H
W
D
230 VAC
CDBR-20220D
27
5.91
4.72
6.18
4.4
IP20
CDBR-20370D
38
460 VAC
CDBR-40300D
24
CDBR-40450D
36
575 VAC
CDBR-50370D
24

Top

(1) Horsepower rating is based on standard NEMA B 4-pole motor design
(2) This data represents the drive weight only, not shipping weight
(3) The drawings are available in .pdf, .doc and .dwg formats, for additional formats click on the Mechanical Drawings link on the Product Details page