Programming Simulator
Features
Supported Versions
- A1000 - Version 1022, 1023, 1024
- P1000 - Version 8503, 8504
- U1000 - Version 1015, 1016, 1017, 1019
System Requirements for J1000 and V1000
- Computer with Intel® Core i3 or equivalent processor
- Microsoft® Windows® 7 or higher with latest service pack
- Memory: 1GB or more recommended
- Minimum screen resolution of 1024 x 768 (1280 x 800 recommended)
- Hard Disk: 100MB of available disk space
- Mouse or other pointing device
- Inkjet or laser printer for printing of reports
- E-mail with messaging application programming interface (MAPI) to E-mail reports
- Internet Connection to download software update
System Requirements for A1000, P1000, U1000
- Computer with Intel® Core i5 or equivalent processor
- Microsoft® Windows® 7 or higher with latest service pack
- Memory: 2GB or more recommended
- Minimum screen resolution of 1024 x 768 (1280 x 800 recommended)
- Hard Disk: 200MB of available disk space
- Mouse or other pointing device
- Windows-compatible inkjet or laser printer for printing of reports
- E-mail with Messaging Application Programming Interface (MAPI) to e-mail reports
- Internet Connection to download software updates
Web Deployment:
Upload zip file to web-server
Installation:
Unzip file and run setup.exe