EtherNet-IP
Supported Drives
These communication cards provide the interface between industrial networks and Yaskawa AC drives. These options may be factory installed or field installed.
Drive Series | Option | Drive Connection |
---|---|---|
A1000 A1000 Configured U1000 Industrial P1000 P1000 Configured P1000 Bypass D1000 R1000 | SI-EN3 (Single) SI-EN3D (Dual) | CN5-A |
V1000 V1000-4X | SI-EN3/V (Single) SI-EN3D/V (Dual) | CN5 |
G7 G7 Configured | CM092 | 2CN |