General Purpose Drives

Products Products

A1000 Drive

The A1000 is a full featured drive, providing outstanding quality, performance, flexibility, and environmental friendliness through 1000HP. Enjoy network communications, feedback, and expandable I/O to control anything from simple fans and pumps to complex machines.


A1000 Configured

The A1000 Configured package provides an A1000 drive in a NEMA 1 (UL Type 1) or NEMA 12 (UL Type 12) or NEMA3R (UL Type 3R) enclosure, with space for factory-mounted and wired options, such as reactors, filters, circuit breakers, fuses, network communications and I/O cards, etc.Yaskawa's A1000 configured package is designed for tough industrial environments. It is rugged and reliable. A variety of enclosure options are available including NEMA 1, NEMA 12 or NEMA 3R


U1000 Industrial MATRIX Drive

The U1000 is a compact all-in-one solution for ultra-low harmonics and/or full regeneration, and is the ultimate choice for power quality and energy savings. Additionally, the U1000 delivers high flexibility and motor control performance to meet a wide variety of application requirements.


G7 Drive

This innovative drive utilizes 3 level control to offer the best solution for challenging installations. 3 level technology minimizes drive induced problems associated with long motor cables and premature motor bearing failures.


G7 Configured

The G7 / Configured package provides a G7 drive in either a NEMA 12, UL Type 1 (IP22 or IP54 depending on the exact rating) enclosure, with space for factory-mounted and wired options, such as reactors, filters, circuit breakers, fuses, network communications and I/O cards etc.