Industrial AC Drives

General Purpose Drives

This collection offers full-featured and versatile variable speed drives for every automation application need in the industrial plant.

  • G7 Drive 1/2-500 HP; NEMA 1; CLV; OLV; V/f

Microdrives

This collection of ac drives provides great performance in the most compact and economical packages for basic variable speed applications.

Fan & Pump Drives

This collection of adjustable frequency drives is designed for variable torque applications like Fans and Centrifugal Pumps.

System Components

In addition to drives and drive packages, Yaskawa offers the following solutions for dynamic braking, full regeneration, common bus supplies, and single-phase conversion.

Industrial Network Communication Protocols

We offer a wide range of options for connecting the drive onto an industrial network. Take a look to see which protocol fits your needs.

  • EtherCAT Ethernet-based protocol supported by ETG
  • Modbus RTU Modbus Fieldbus protocol using RS-485

Industrial Software Tools

This collection of PC software support tools can be used for uploading and downloading drive parameters, calculating energy savings, creating application programs by arranging function block icons, as a programming simulator, or identifying how to reduce your operating costs and meet the harmonics compliance requirements.